??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
PRA/802032/M/5
Standard Cylinder
Cylinder diameter
mm
ATEX conformity
Piston rod materials
Variant
Special Variants
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Rear Stroke Length
mm
Piston extension
mm
Piston rod thread
Piston rod mount
Right piston rod mount
Front mount
Centre Mount
Centre Mount position
mm
Rear mount
Switches
Piston position
mm
Enter value for HUBST
Piston position
mm
cm
inch
ft
Piston position 2
mm
Medium
Compressed air, filtered, lubricated or non-lubricated
Norm
ISO 15552
Operating pressure
Ø32 ... 125 mm (Profil barrel) 1 ... 12 bar (14 ... 174 psi)
Operating pressure
Ø32 ... 200 mm (Round barrel) 1 ... 16 bar (14 ... 232 psi)
Operating pressure
Ø250 ... 320 mm (Round barrel) 1 ... 10 bar (14 ... 145 psi)
Operating temperature
Ø32 ... 125 mm "Standard version" -20 ... +80°C max. (-4 ... +176°F)
Operating temperature
Ø160 ... 320 mm "Standard version" -10 ... +80°C max. (+14 ... +176°F)
Operating temperature
Ø32 ... 320 mm "High temperature version" (T) 0 ... +150°C max. (-17.7 ... +302°F)
Operating temperature
Ø32 ... 200 mm "Low temperature version" (L) -40 max ... +80°C max. (-40 ... +176°F)
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions