??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
HELP_VARIABLE
Order number
Port size
Orifice
10 mm
Power at 24V d.c.
4.8 W
Pressure range
2 ... 10 bar
Flow 1 >> 2
3400 l/min
Flow 2 >> 3
6500 l/min
Port size 1
Port size 2
Port size 3
Solenoid
Weight
2.4 kg
Range Information and Datasheets
Product Datasheet (PDF)
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions