??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
Bore Size
mm
RA/8000
PRA/801000 & RA/801000
PRA/802000 & RA/802000
PRA/803000 & RA/803000
PRA/822000
PRA/842000
PRA/862000
PRA/882000
KA/802000
PSA/802000
SA/8000
Height AH
0 mm
Height E
mm
Diameter FB
mm
Width MF
mm
Height OF
0 mm
Height R
mm
Length TF
mm
Length UF
mm
Length UR
0 mm
Width W
0.0 mm
Length ZF
0.0 mm
Weight
kg
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions