??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
HELP_VARIABLE
Order number
BL84-351A
Port Size
Thread form
Drain
Bowl
Lubricator
Gauge
Shut-off Valve
Medium
Compressed air only
Max. supply pressure
Metal bowl: 20 bar (290 psi)
Outlet pressure ranges
0.3 ... 10 Bar (4 ... 145 psi)
Filter element
40 µm
Port Size
3/8 PTF
Gauge
Integrated as standard
Diaphragm Type
Relieving
Drain
Automatic
Automatic drain operating conditions (float operated)
Bowl pressure required to close drain: > 0.35 bar (5 psi); Bowl pressure required to open drain: > 0.2 bar (2.0 psi); Minimum air flow required to close drain: 1 dm³/s (2 scfm)
Ambient/Media temperature
Metal bowl: -20 ... +65°C (-4 ... +149°F)
Air supply information
Air supply must be dry enough to avoid ice formation at temperatures below +2°C (+35°F)
Material for Body
Die cast aluminium
Material for Body covers
ABS
Material for Bonnet
Acetal
Material for Valve
PP with Geolast seals
Material for Bowl
Metal Bowl: Die cast Aluminium with PA liquid level indicator lens
Material for Filter element
sintered PP
Material for elastomers
NBR
Material for Bowl ‘o’-ring
Chloroprene
Range Information and Datasheets
Range Information
Technical Document - Addition of Installation and Maintenance
Product Datasheet (PDF)
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions