??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
34002104
O/D tube
1/4'' Inch
Length
1.13 Inch
A/F
0.82 Inch
Length
0.88 Inch
max. bulkhead
0.63 Inch
Thread BSP Parallel
3/8'' Inch
Inner Diameter
0.19 Inch
Bulkhead clearance drilling
0.69 Inch
Locknut number
34022303
Weight
0 g
Density
8470 kg/m^3
Volume
5.4356 cm^3
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions