??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Item
P1677A1-1.50X0.125-PS
Series
Mount
Head Cushion
Cap Cushion
Rod Diameter
A - 0.625" diameter rod
Rod Thread
Bore
Stroke
Inch
PS - Magnetic Piston (Standard/Required)
BB - Back-to-Back cylinder configuration
Stroke 2
Inch
BL - Piston rod stud - Medium strength threadlocker
HR - Case Hardened Piston Rod
LE - Passive Rod Lock
RS - Piston rod stud - High strength threadlocker
RX - Rod Extension (specify additional length of rod)
Piston rod extension
Inch
SS - 303 Stainless Steel Piston Rod (Hard Chrome Plated)
T - Special Rod Thread (Specify thd. type)
T(special thread)
TX - Thread Extension (Specify additional length of thd.)
Rod Thread Extension
Inch
Rod End Accessories
Cap End Accessories
Magnetically operated switches
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions