??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
NVP20M0-90H-S05A38
Product
Mid Series NVP20MP
Units
Supply Port
Max. Flow Level
Vacuum Level
Silencer
Switch/Sensor
Vacuum Gauge - Glycerin Filled
VG-150-GF
A - Air Supply Port
1/4 NPT F
B - Vacuum Ports
1/4 NPT F
C - Exhaust Port
1/4 NPT F
D - Mounting Holes Diameter
0.21 [5.3]
E
0.38 [9.7] INCH [mm]
F - Aux Vacuum or Blow-off Conn. Port
1/4 NPT F
Sensor port
10-32
H
0.35 [8.9] INCH [mm]
J
1.53 [38.9] INCH [mm]
K
1.82 [46.2] INCH [mm]
L
1.50 [38.1] INCH [mm]
M
0.38 [9.7] INCH [mm]
N
3.40 [86.4] INCH [mm]
P
1.30 [33.0] INCH [mm]
R
0.20 [5.1] INCH [mm]
S1
0.23 [5.8] INCH [mm]
T1
1.90 [48.2] INCH [mm]
U
2.75 [69.9] INCH [mm]
V
0.78 [19.8] INCH [mm]
W
0.75 [19.1] INCH [mm]
X
8.22 [208.79] INCH [mm]
Y - Aux. Vacuum Port
1/8 NPT F
Z
1.16 [29.5] INCH [mm]
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews - 3D
3D
2D
Please wait until the preview is generated.
Embedded user actions