??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
NVP90M0-300M-S11A38
Product
Max Series NVP90 Multi-port
Units
Supply Port
Vacuum Level
Switch/Silencer
Air Supply Port A
3/8 NPT F
Vacuum Port B
3/8 NPT
Exhaust Port C
1/2 NPT
D
0.21 [5.33] INCH [mm]
E
10-32
F
1/4 NPT
H
0.50[12.7]
J
1.78 [45.2]
K
6.07 [154.2]
L
1.5 [38.1]
M
0.75 [19.1]
N
3.41 [86.6]
P
1.30 [33.0]
R
0.20 [5.1]
S1
2.40 [61.0]
T1
1.10 [27.9]
U
2.60 [66.0]
V
1.00 [25.4]
W
0.75 [19.1]
X
7.25 [184.2]
Y
1.00 [25.4]
Z
1.41 [35.8]
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews - 3D
3D
2D
Please wait until the preview is generated.
Embedded user actions