CAD model selection
Order number
SXE0573-A50-00K
Valve symbol
Actuated valve version
Solenoid actuated valves
Air pilot actuated valves
Valve function
5/2 solenoid/solenoid, bistable valve
5/2 solenoid/solenoid, bistable valve with side 14 priority
5/2 solenoid/spring, monostable valve
5/3 - APB
5/3 - COE
5/3 - COP
ISO size
ISO 1
ISO 2
ISO 3
Solenoid position
End solenoid actuated valves
CNOMO solenoid actuated valves
Integrated flow control
Without flow regulator (double solenoid)
With flow regulator (double solenoid)
Pilot supply
Internal (double solenoid or single solenoid/air spring)
Internal (single solenoid valve, mechanical spring)
External (double solenoid or single solenoid/air spring)
External (single solenoid valve, mechanical spring)
Operating pressure
10 bar - end solenoid actuated valves
Manual override
Push and turn to lock (standard - End solenoid)
Push only
Coil
Without coil
22mm coil for connector interface acc. to industrial standard, 12V d.c., 2W
22mm coil for connector interface acc. to industrial standard, 24V d.c., 2W
22mm coil for connector interface acc. to industrial standard, 24V 50/60Hz, 4/2.5 VA
22mm coil for connector interface acc. to industrial standard, 48V 50/60Hz, 4/2.5 VA
22mm coil for connector interface acc. to industrial standard, 110/120V 50/60Hz, 4/2.5 VA
22mm coil for connector interface acc. to industrial standard, 220/240V 50/60Hz, 6/5.0 VA
22mm coil for connector interface acc. EN 175 301-803, form B, 12V d.c., 2W
22mm coil for connector interface acc. EN 175 301-803, form B, 24V d.c., 2W
22mm coil for connector interface acc. EN 175 301-803, form B, 24V 50/60Hz, 4/2.5 VA
22mm coil for connector interface acc. EN 175 301-803, form B, 48V 50/60Hz, 4/2.5 VA
22mm coil for connector interface acc. EN 175 301-803, form B, 110/120V 50/60Hz, 4/2.5 VA
22mm coil for connector interface acc. EN 175 301-803, form B, 220/240V 50/60Hz, 6/5.0 VA
30mm coil for connector interface acc. EN 175 301-803, form A, 12V d.c., 1.5W
30mm coil for connector interface acc. EN 175 301-803, form A, 24V d.c., 1.5W
30mm coil for connector interface acc. EN 175 301-803, form A, 24V 50/60Hz, 3/2 VA
30mm coil for connector interface acc. EN 175 301-803, form A, 48V 50/60Hz, 3/2 VA
30mm coil for connector interface acc. EN 175 301-803, form A, 110/120V 50/60Hz, 3/2 VA
30mm coil for connector interface acc. EN 175 301-803, form A, 220/240V 50/60Hz, 3/2 VA
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats