CAD model selection
Type designation
DSZ 120
Carriage length
mm
stroke
mm
Carriage position
mm
Choice of guide body profile
Choice of carriages
Drive version
Belt
5M25
Basic length
330
mm
Order number
DSZ120100004100530(Q=156)
Datasheet
Product datasheet
Total length
530.000
mm
Width
120
mm
Distance
96
mm
Length
80
mm
Diameter
47
mm
Distance
78
mm
Distance
42
mm
Distance
58
mm
Distance
10
mm
Width
10
mm
Height
68
mm
Height
79
mm
for
M 5
for
M 6
for
M 6
Width
70
mm
Thread
M 6
Height
60
mm
Height
28
mm
Length
35
mm
Length
146.00
mm
Basic weight
5.1
kg
Weight per 100 mm
0.85
kg
Feed per turn
130
mm/U
Number of teeth
26
Ø x length
14 h6 x 35
Key
5x5x28
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats