CAD model selection
Type designation
DST/K 120
Carriage length
mm
stroke
mm
Carriage position
mm
Spindle
Trapezoidal thread
Ballscrew
Selection of screw
right hand (Standard)
left hand (Ballscrew by inquiry)
right - left hand (ballscrew by inquiry)
divided spindle
Choice of guide body profile
Choice of carriages
Drive version
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
Selection of screw
18x4
18x8
Ballscrew pitch accuracy
only for Ballscrew
End play of ball nut
only for Ballscrew
Basic length
200
mm
Order number
DST1201000000400(Q=156)
Datasheet
Product datasheet
Total length
400
mm
Width
120
mm
Distance
96
mm
Height
39
mm
Diameter
47
mm
Distance
78
mm
Distance
42
mm
Distance
42
mm
Distance
10
mm
Height
68
mm
Height
79
mm
for
M 5
for
M 6
for
M 6
Width
15
mm
Key
3x3x25
Ø x length
10 h6 x 27
Thread
M 6
Height
60
mm
Length
146.00
mm
Basic weight
5.1
kg
Weight per 100 mm
0.92
kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats