CAD model selection
Type designation
ELDZA 60S
Carriage length
mm
stroke
mm
Carriage position
mm
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Drive version
Material Rack/Pinion
Steel/Plastic (Standard)
Stainless steel/Plastic
Plastic/Steel
Plastic/Stainless steel
Basic length
230
mm
Order number
ELDZA60S000103000430
Datasheet
Product datasheet
Total length
430
mm
Width
170
mm
Distance
34.5
mm
Width
82
mm
Diameter
47
mm
Distance
30
mm
Distance
42
mm
Height
92
mm
Width
63
mm
Height
0.0
mm
Height
53.0
mm
Diameter
8.5
mm
for
M6
Distance
69
mm
for
-
Length
150
for
M8
for
M8
Length
16
mm
Thread
M6
Height
0.0
mm
Weight (Polyamide rack PA6)
5.573
kg/m
Weight (Steel rack C45)
7.825
kg/m
Ø x length
18 h6 x 30
Key
6x6x28
Pinion/Feed per turn
314.2
mm/U
Pinion/Modul
2.0
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats