CAD model selection
Type designation
ELSZ 60S
Carriage length
mm
stroke
mm
Carriage position
mm
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Drive version
Basic length
305
mm
Order number
ELSZ60S000004100505
Datasheet
Product datasheet
Total length
505
mm
Width
170
mm
Distance
30
mm
Width
82
mm
Diameter
47
mm
Distance
30
mm
Distance
108
mm
Distance
42
mm
Height
80
mm
Width
80
mm
Height
0.0
mm
Height
53.0
mm
Diameter
8.5
mm
for
-
Length
130
for
M8
Distance
69
mm
for
M8
mm
Length
16
mm
Thread
M6
Height
0.0
mm
Basic weight
6.10
kg
Weight per 100 mm
0.62
kg
Belt
5M25
Feed per turn
130
mm/U
Number of teeth
26
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats