CAD model selection
Type designation
LLZ 60
stroke
mm
Carriage position
mm
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Drive version
Basic length
330
mm
Order number
LLZ60100003100530
Datasheet
Product datasheet
Total length
530
mm
Carriage length
215
mm
Carriage length
175
mm
Width
80
mm
Width x Height
60
mm
Width
25
mm
Distance
18
mm
Distance
24
mm
Height
20
mm
Diameter
47
mm
Height
63
mm
Distance
42
mm
Height
62.5
mm
Length
31
mm
Length
93
mm
Length
155
mm
Length
161.5
mm
for
M 6x6
for
M 5
Width
59
mm
Length
6
mm
Length
55
mm
Thread
M 6
Height
27
mm
Length
26
mm
Basic weight
2.75
kg
Weight per 100 mm
0.41
kg
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Belt
5M 30
Pulley
130
mm/U
Number of teeth
26
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats