CAD model selection
Order number
X3044302
Symbol
Valve Type
G 1/8" 5/2 manual valves
Port Size
G 1/8
Body
-
Function
5/2
Actuation
Toggle / toggle - Black
Mid Position
-
Color
Black
Service kits
03840802
Weight
0.27
kg
Material
-
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats