CAD model selection
Order number
03063802
Symbol
Valve Type
G1/4'' 3/2 Manual Valves
Port Size
G 1/4
Body
Zinc
Function
3/2
Actuation
Lever / spring – Black
Mid Position
-
Color
Black
Service kits
03860202
Weight
0.48
kg
Material
Zinc
Datasheet
Product Datasheet (PDF)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D
Embedded user actions
0
Edit CAD Formats